Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000674 - Tough Lock Nut (Details)
Bill of material
N0-00-0674-01000000
CNSORDERNO
Order number
N0-00-0674-01000000
S
Size
M10
P
Pitch
1.25 mm
H
Caulking total height
10.0 mm
TH
Tolerance Caulking total height
±0.5 mm
MH
Minimum hexagon
6
SW
Dihedral width
17 mm
TSW
Tolerance Dihedral width
0 -0.25 mm
A
Width
3 mm
B
Angle
50 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models