Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
20020008 - Stainless(+) Small Truss Tapping Screw(1-A)
Bill of material
20-02-0008-0040-0200
S
Size
4
L
Length
CNSORDERNO
Order number
P
Pitch
1.59 mm
TOH
Type of + Hole
2
DK
Outside Diameter
8 mm
TDK
tolerance-dk
-0.5 mm
K
Width
2.5 mm
TK
tolerance-k
+-0.15 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models