Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
G45P (Metric) - High-Strength Composite Guide Band - Series 845, Piston (Metric)
Bill of material
845.74750-100-P
PN
Part No.
845.74750
SERIES
Series
P845
OPT
Option
MAT
Material
OD
D Outer Diameter
mm
B
mm
ID
d Inner Diameter
20.00 mm
L
L Groove Length
mm
H
H Seal Height
5.30 mm
D1
23.40 mm
R
R Radius
0.30 mm
PRES
Pressure
bar
GO
Groove Option
WEIGHT
Weight
1.23 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models