Catalog navigation
CAD model selection
Selectable products: 168
HELP_VARIABLE
Company
TE Connectivity
Description
D-Sub Connector Contacts
Bill of material
206793-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
PN
Part Number
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
CS
Connector System
CCTT
Connector & Contact Terminates To
TWIDMM
Two Wire Insulation Diameter
mm
TWIDIN
Two Wire Insulation Diameter
in
GRADE
Grade
PT
Product Type
PSMM
Post Size
mm
PSIN
Post Size
in
NM
Non-Magnetic
SHM
Socket Hood Material
SHPM
Socket Hood Plating Material
SHF
Socket Hood Finish
CC
Color Code
PCBCTAPM
PCB Contact Termination Area Plating Material
CUM
Contact Underplating Material
CT
Contact Type
CSY
Contact Style
CSE
Contact Size
CBM
Contact Base Material
CMAPM
Contact Mating Area Plating Material
CCR
Contact Current Rating (Max)
A
CCB
Contact Color Bands
PCBTAPF
PCB Termination Area Plating Finish
PDMMM
Pin Diameter
mm
PDMIN
Pin Diameter
in
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
STCPTIN
Solder Tail Contact Plating Thickness
µin
TMWC
Termination Method to Wire & Cable
TPLMM
Termination Post Length
mm
TPLIN
Termination Post Length
in
PDMM
Post Diameter
mm
PDIN
Post Diameter
in
WIS
Wire Insulation Support
CRH
Contact Retention in Housing
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRIN
Accepts Wire Insulation Diameter Range
in
WRMM
Wire Range
mm2
WRAWG
Wire Range
AWG
WS
Wire Size
mm2
SWIDMM
Single Wire Insulation Diameter
mm
SWIDIN
Single Wire Insulation Diameter
in
IDMM
Insulation Diameter (Max)
mm
IDIN
Insulation Diameter (Max)
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
CA
Circuit Application
HC
High Current
FUW
For Use With
PM
Packaging Method
PQ
Packaging Quantity
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Crimp D-Sub Connectors
    TE Connectivity
    D-Sub Backshells & Clamps
    TE Connectivity
    Rectangular Power Connectors
    TE Connectivity
    Solder D-Sub Connectors
    TE Connectivity
    FCP Connectors
    TE Connectivity
    Rack & And Panel Contacts
    TE Connectivity
    Circular Power Connectors
    TE Connectivity
    Power Contacts
    Molex
    5557
    HARTING
    Han D F Crimp Contact Ag AWG 20
    TE Connectivity
    D-Sub Locking & Mounting
    TE Connectivity
    Circular Connector Contact Inserts
    TE Connectivity
    Box Mount D-Sub Connectors
    Misumi
    HOSEE, HOSEEK, HOSEER - Duct Hoses - Lightweight Type
Previews
3D
2D
Download CAD models