Catalog navigation
Wybór modelu CAD
Dostępne producty: 28
HELP_VARIABLE
Company
TE Connectivity
Description
Poke-In Connectors
Bill of material
2-2834006-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
PL
Product Line
CS
Connector System
SEALABLE
Sealable
No
CCTT
Connector & Contact Terminates To
CSTYLE
Connector Style
GWR
Glow Wire Rating
Standard Part - Not Glow Wire
PT
Product Type
Connector
CTYPE
Connector Type
LIL
Lighting Interconnect Level
WCT
Wire/Cable Type
NP
Number of Positions
NR
Number of Rows
PRELOADED
Preloaded
PDCA
Pre-Designed Cables Available
OVVAC
Operating Voltage
VAC
OVVDC
Operating Voltage
VDC
HMD
Header Mating Direction
CMAPMF
Contact Mating Area Plating Material Finish
CCR
Contact Current Rating (Max)
A
CTAPM
Contact Termination Area Plating Material
CTAPTM
Contact Termination Area Plating Thickness
µm
CTAPTIN
Contact Termination Area Plating Thickness
µin
CL
Contact Layout
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
SF
Stamped and Formed
CT
Contact Type
CMAPM
Contact Mating Area Plating Material
CTAPF
Contact Termination Area Plating Finish
TMPCB
Termination Method to Printed Circuit Board
TWT
Tool-less Wire Termination
PCBMRT
PCB Mount Retention Type
PCBMR
PCB Mount Retention
PCBMA
PCB Mount Alignment
CMT
Connector Mounting Type
MA
Mounting Angle
MR
Mating Retention
MALIG
Mating Alignment
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HC
Housing Color
HEIGHTMM
Height
mm
HEIGHTIN
Height
in
WCSAWG
Wire/Cable Size
AWG
PMAMMM
Post-Mating Assembly Measurement
mm
PMAMIN
Post-Mating Assembly Measurement
in
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
LENGTHMM
Length
mm
LENGTHIN
Length
in
WIDTHMM
Width
mm
WIDTHIN
Width
in
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRIN
Accepts Wire Insulation Diameter Range
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
SMTSTC
SMT Soldering Temperature
°C
SMTSTF
SMT Soldering Temperature
°F
UVER
UV Exposure Rated
CA
Circuit Application
SMTC
SMT Compatible
CIF
Circuit Identification Feature
ULFR
UL Flammability Rating
UL 94V-0
AS
Agency/Standard
ULFN
UL File Number
ASN
Agency/Standard Number
PM
Packaging Method
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    TE Connectivity
    Solid State Lighting Connectors
    TE Connectivity
    Plug & Socket Lighting Connectors
    TE Connectivity
    Plug & Socket Lighting Connector Accessories
    TE Connectivity
    Ballast Connectors
    Wilo
    With Frequency Converter (UK)
    TE Connectivity
    Transformers
    TE Connectivity
    Paddle & Rocker Switches
    TE Connectivity
    Rotary Encoders
    TE Connectivity
    Potentiometers
    TE Connectivity
    Rotary Switches
    TE Connectivity
    Circuit Breakers
    TE Connectivity
    Circuit Breakers
    TE Connectivity
    LED Holders
    TE Connectivity
    9-1670816-1
Previews
3D
2D
Pobierz modele CAD