Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
SolderSleeve Shield Terminators
Bill of material
D42180-000
PN
Part Number
D42180-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
D42180-000
TEINTERNALDESCRIPTION
TE Internal Description
B-155-05
ALIAS
Alias #
1201999-3
PRODUCTTYPE
Product Type
Shield Terminator
TEMPERATUREINDICATORTYPE
Temperature Indicator Type
Thermochromic
TEMPERATUREINDICATOR
Temperature Indicator
Yes
PREINSTALLEDLEAD
Pre-Installed Lead
No
JACKETOUTSIDEDIAMETER
Jacket Outside Diameter
4.8 mm [ .189 in ]
EXPANDEDINSIDEDIAMETERMIN
Expanded Inside Diameter
4.8 mm [ .189 in ] Min
RECOVEREDINSIDEDIAMETERMAX
Recovered Inside Diameter
2 mm [ .078 in ] Max
SHIELDOUTSIDEDIAMETERMIN
Shield Outside Diameter
2 mm [ .079 in ] Min
OVERALLLENGTH
Overall Length
29.3 mm [ 1.15 in ]
OPERATINGTEMPERATUREMAXC
Operating Temperature Max
125 C
RESISTANCEPROPERTIES
Resistance Properties
Splash Protection
WIRETEMPERATUREMAXC
Wire Temperature Max
85 C
GOVERNMENTQUALIFIED
Government Qualified
No
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    TE Connectivity
    Soldersleeve Shield Terminators
预览
3D
2D
下载CAD模型