您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1571113-4
TE Connectivity
Relays Contactors and Switches
Switches
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/switches/paddle_and_rocker_switches.prj},{NB=1571113-4},{PN=1571113-4},{SHA256=tytaKyCfumYwcl/de75vzMJVWFg/Y2te8LrKPQf61Ho=},{INAME=00034__c2d15711132d42de2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1571113-4.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=PRDDD3-16F-BB000=POWER ROCKER},{ALIAS=N/A},{ST=Power Rocker}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 60
HELP_VARIABLE
Company
TE Connectivity
Description
Paddle & Rocker Switches
Bill of material
1571113-4
PN
Part Number
1571113-4
1571113-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
PRDDD3-16F-BB000=POWER ROCKER
PRDDD3-16F-BB000=POWER ROCKER
ALIAS
Alias
N/A
N/A
ST
Switch Type
Power Rocker
Power Rocker
LAMP
Lamp
Without
Without
LED
Without
Without
AT
Actuator Type
Top
Top
AS
Actuator Style
Rocker
Rocker
PT
Product Type
Switch
Switch
IIL
Indicator/Imprint Legend
None
None
IIC
Indicator/Imprint Color
N/A
N/A
PCSMM
Panel Cutout Size
21.2 x 37
21.2 x 37
mm
PCSIN
Panel Cutout Size
1.002 x 1.086
1.002 x 1.086
in
CPR
Configuration (Pole-Throw)
Double Pole - Double Throw
Double Pole - Double Throw
OF
Operating Function
On Off On
On Off On
VRVAC
Voltage Rating
125
125
VAC
VRVDC
Voltage Rating
N/A
N/A
VDC
AC
Actuator Color
Black
Black
BC
Body Color
N/A
N/A
BFC
Beveled Frame Color
Black
Black
LC
Lens Color
N/A
N/A
LEDC
LED Color
N/A
N/A
SCPM
Switch Contact Plating Material
Silver
Silver
CCR
Contact Current Rating
16
16
A
TTWMM
Terminal Tab Width
6.35
6.35
mm
TTWINCH
Terminal Tab Width
.24
.24
in
TT
Termination Type
Quick Connect
Quick Connect
MT
Mounting Type
Panel
Panel
MA
Mounting Angle
Vertical
Vertical
PS
Process Sealed
No
No
VDET
VDE Tested
Yes
Yes
ULL
UL Listed
File No. E46765
File No. E46765
COMMENT
Comment
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求