Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Snap Action Switches
Bill of material
1-1825043-5
PN
Part Number
1-1825043-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1825043-5
TEINTERNALDESCRIPTION
TE Internal Description
UP3DTANLA04,MICROSWITCH,SNAP
ACTUATORSTYLE
Actuator Style
Lever, Normal
SWITCHSTYLE
Switch Style
Ultra Miniature
SWITCHTYPE
Switch Type
Snap Action
PRODUCTTYPE
Product Type
Switch
CONFIGURATIONPOLETHROW
Configuration (Pole-Throw)
Single Pole - Double Throw
OPERATINGPOSITION
Operating Position
7.9 mm [ .311 in ]
VOLTAGERATINGVAC
Voltage Rating
125 VAC
RELEASINGFORCE
Releasing Force
8 g [ .282 oz ]
MOVEMENTDIFFERENTIAL
Movement Differential
.8 mm [ .031 in ]
CONTACTBASEMATERIAL
Contact Base Material
Brass
SWITCHCONTACTPLATINGMATERIAL
Switch Contact Plating Material
Gold over Nickel
CONTACTCURRENTRATINGA
Contact Current Rating
3 A
TERMINATIONTYPE
Termination Type
Printed Circuit Board
MOUNTINGTYPE
Mounting Type
Printed Circuit Board
MOUNTINGANGLE
Mounting Angle
Vertical
HOUSINGMATERIAL
Housing Material
Nylon - GF
PRETRAVEL
Pre Travel
3 mm [ .118 in ]
OPERATINGFORCE
Operating Force
50 g [ 1.764 oz ]
OVERTRAVEL
Over Travel
.6 mm [ .024 in ]
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD