카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 11
HELP_VARIABLE
Company
TE Connectivity
Description
Digital Temperature Sensors
Bill of material
G-NIMO-005
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESC
TE Internal Description
MODEL
Model Number
ST
Sensor Type
Digital IC Temperature Sensor
SV
Supply Voltage
V
SC
Supply Current (Max)
µA
WCC
Wire/Cladding/Connection
SMD
D
Dimensions
OTRC
Operating Temperature Range
-40 – 125, -40 – 125 °C
OTRF
Operating Temperature Range
-40 – 257, -40 – 257 °F
ATR
Accuracy T_Range
°C
OSR
Output/Span Resolution
bit
ACC
Accuracy
°C
OI
Output Interface
PACKAGE
Package
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드