Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
TE Connectivity
Description
Thermopile Infrared Digital Sensors
Bill of material
10213286-00
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
MN
Model Number
ST
Sensor Type
Digital Thermopile Component
SV
Supply Voltage
1.68–3.6 V
FILTER
Filter
WCC
Wire/Cladding/Connection
Metal Pin
DIAMETARMM
Diametar
9.1 mm
DIAMETARINCH
Diametar
32–212 英寸
LENGTHMM
Length
mm
LENGTHINCH
Length
英寸
ATRC
Ambient Temperature Range
-20–85 °C
ATRF
Ambient Temperature Range
-4–185 °F
OTA
Object Temp. Accuracy
°C
OTRC
Object Temperature Range
°C
OTRF
Object Temperature Range
°F
OSR
Output/Span Resolution
.1 °C
OI
Output Interface
I2C °C
PACKAGE
Package
TO-5
PT
Pixel Type
OME Module, Single Pixel
OPTICS
Optics
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Ipf Electronic
    contactless measurement (infrared)
预览
3D
2D
下载CAD模型