Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EE MHD FR - Vulkolan® wheels, cast iron centre, swivel top plate bracket type "EE MHD" with rear adjustable brake
Bill of material
638904
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
O
Swept radius
157 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD