Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL FR - Polyamide 6 wheels for heavy loads, swivel top plate bracket type "NL" with brake
Bill of material
686813
COD
Code
WT
Wheel hub type
D
Wheel diameter
125 mm
F
Wheel width
45 mm
H
Overall height
165 mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
57 mm
O
Swept radius
156 mm
LC
Load capacity
300 daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели