您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
KR3306ARL-0048-PR1-00WQ-08K
THK
LM滚动导轨引动器
KR型
Powered by
CAD模型選擇
{thk/lm_guide_actuator/type_kr/kr33_rl_mw_asmtab.prj},{NB=KR3306ARL-0048-PR1-00WQ-08K(000)},{ORDER=KR33},{BSL1='06','06 : 6','10','10 : 10'},{BSL2='01','02'},{BSL3='06','10'},{BSL4='10','20'},{BSL5='01','06'},{BSL6='02','06'},{BSL7='20'},{BSL8='25'},{BSL11='06','10'},{TYPEA='ARL','ARL : Block type A'},{TYPEB='ARL','ARL : Block type A','CRL','CRL : Block type C'},{AG=P : Precision},{AG2='','Normal','H','High','P','Precision'},{AG3='H','High','P','Precision'},{LMA1=75,100,125,150,175,200},{LMB1=125,150,175,200},{LMA2=100,150,200},{LMB2=150,200},{LMA3=150,200,250,300},{LMB3=200,250,300},{LMA4=150,200,300,400,500,600},{LMB4=300,400,500,600},{BSL=06},{TYPE=ARL},{ST=48},{TM=R1},{PC=0},{STYPE=0},{TOHIF=WQ-08K},{PONT=0.000},{PONT2=0.000},{POS=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
THK
描述
KR33_RL - Motor Warp
明细表
KR3306ARL-0048-PR1-00WQ-08K
ORDER
公称型号
KR33
BSL
Ball Screw Lead
06 : 6
10 : 10
06 : 6
10 : 10
mm
TYPE
Slider Type
ARL : Block type A
CRL : Block type C
ARL : Block type A
CRL : Block type C
ST
行程
48
73
98
123
148
173
198
223
248
48
73
98
123
148
173
198
223
248
mm
AG
Accuracy
P : Precision
TM
Type of Motor / Controller
R1: Right side motor wrap (without Motor)
R2: Left side motor wrap (without Motor)
R3: Bottom (without Motor)
R4: Right side motor wrap (User specification)
R5: Left side motor wrap (User specification)
R6: Bottom (User specification)
R1: Right side motor wrap (without Motor)
R2: Left side motor wrap (without Motor)
R3: Bottom (without Motor)
R4: Right side motor wrap (User specification)
R5: Left side motor wrap (User specification)
R6: Bottom (User specification)
PC
外罩
0 : No Cover
1 : Cover provided
0 : No Cover
1 : Cover provided
STYPE
传感器
0 : No Sensor
1 : Sensor rail provided
2:光电传感器[3个] EE-SX671(欧姆龙制)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
H:接近传感器N.O.接点[3个] GX-F12A (SUNX制)
J:接近传感器N.O.接点[1个],N.C.接点 [2个], GX-F12A,GX-F128 (SUNX制)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
0 : No Sensor
1 : Sensor rail provided
2:光电传感器[3个] EE-SX671(欧姆龙制)
6 : Photo sensor EE-SX674 (3pcs.) (OMRON)
7 : Proximity sensor APM-D3A1-001 (N.O. contact) (3pcs.) (Yamatake)
B : Proximity sensor APM-D3B1-003 (N.C. contact) (3pcs.) (Yamatake)
E : Proximity sensor APM-D3A1-001 (N.O. contact) (1pc.), APM-D3B1-003 (N.C. contact) (2pcs.) (Yamatake)
H:接近传感器N.O.接点[3个] GX-F12A (SUNX制)
J:接近传感器N.O.接点[1个],N.C.接点 [2个], GX-F12A,GX-F128 (SUNX制)
L : Proximity sensor GX-F12B (N.C. contact) (3pcs.) (SUNX)
M : Proximity sensor GX-F12A-P [N.O. contact] (1pc.), GX-F12B-P [N.C. contact] (2pcs.) (SUNX)
TOHIF
Housing A / Motor Bracket
WQ-08K
WQ-08D
WQ-08M
WP-08K
WP-08D
WP-08M
WQ-06K
WQ-06M
WQ-08K
WQ-08D
WQ-08M
WP-08K
WP-08D
WP-08M
WQ-06K
WQ-06M
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
COM
Comment
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求