Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
E-761
Bill of material
E761
CN
Cat.No.
E761
DESCRIPTION
Description
KD E761 Steel Clamp
DL
Design Load
800 lbs/ea
CS
Channel Series
B-900, B-905, B-995
WT
Weight
108 lbs/c
A
3.500 Inch
B
3.500 Inch
D
0.250 Inch
E
1.688 Inch
F
1.688 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models