Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
B-907
Bill of material
B90710
CN
Cat.No.
DESCRIPTION
Description
FINISH
Finish
Galv-Krom
MAT
Material
14 ga.
A
1.474 Inch
B
0.752 Inch
C
0.875 Inch
E
1.500 Inch
H
0.563 Inch
L
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Installation Products
    B-911
    ABB Installation Products
    B-916 Three-Hole Angle Connector
    ABB Installation Products
    B-907HS
    ABB Installation Products
    B-910
    ABB Installation Products
    B-909HS
    ABB Installation Products
    B-917 Five-Hole Angle Connector
    ABB Installation Products
    H104 Hanger Rod, Continuous Thread
    ABB Installation Products
    F-720 Wall Bracket
    ABB Installation Products
    E142 Hex Head Cap Screw — Less Nut
    ABB Installation Products
    E-231 Structural Steel Clamp
    ABB Installation Products
    B-942 Swivel Plate
    ABB Installation Products
    Metalic Accesories Type: 90 - Brass elbows
    ABB Installation Products
    HNC Standard Weight
    ABB Installation Products
    E148 Lock Washer
Previews
3D
Dimension
2D
Download CAD models