Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Thomson Linear
Description
PL Series - Polymer Bushing
Bill of material
PLM06
PN
Part Number
PLM06
TP
Type
Polymer Bushing
SIZE
Size
TS
Type Selection
DD
d
6.020 mm
D
12.000 mm
C
22.000 mm
C1
14.200 mm
D1
11.500 mm
C2
1.100 mm
E
E-1
0.000 mm
Z
0.000 mm
Z1
0.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models