Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
TOK, Inc.
Description
TLEU (Magnet Type)
Bill of material
TLEU1-618-20W
CODE
Code
PN
Part No.
AS
Application shaft
φ6 mm
T
Torque
mNm (gf cm)
RD
Rotating Direction
CW・CCW
A
22.5 mm
B
17 mm
C
16.2 mm
D
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TOK, Inc.
    TLD (Coil Spring type)
    TOK, Inc.
    TD73
    TOK, Inc.
    TD75
    TOK, Inc.
    TD69
    TOK, Inc.
    TD90
    TOK, Inc.
    TD102
    TOK, Inc.
    TD14
    TOK, Inc.
    DL-A,B
    TOK, Inc.
    TD27/28 Bracket
    TOK, Inc.
    TD62
    TOK, Inc.
    TD112
    TOK, Inc.
    TD22
    TOK, Inc.
    TD38
    TOK, Inc.
    TD58
Previews
3D
Dimension
2D
Download CAD models