Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL00341-06 - Geometry
Bill of material
MDSL0041-06
MN
Model Number
MDSL0041-06
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
2 Inch
AB
418.3094 mm
AC
331.4008 mm
AE
321.2492 mm
AF
120 mm
B
385 mm
BA
133.35 mm
C
793.1 mm
D
203 mm
G
23 mm
J
80 mm
H
17.4525 mm
E
158.75 mm
ES
98.425 mm
F2
2F
304.8 mm
NW
N-W
133.35 mm
M
283 mm
O
413 mm
P
408 mm
R
46.863 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
127 mm
XL
261.7192 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models