Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-04-250HP-HEFF - Geometry
Bill of material
MDSL0151-04-250HP-HEFF
MN
Model Number
MDSL0151-04-250HP-HEFF
MP
Mounting Positions
LO
Conduit Hole Position
AA
1 1/2 Inch
AB
292.716 mm
AC
231 mm
AF
100 mm
AG
912.55 mm
AH
69.85 mm
AJ
231.775 mm
AK
209.55 mm
BB
6.35 mm
BD
254 mm
BE
25 mm
BF
11.11 mm
BU
45 deg
BV
384 mm
C
982.4 mm
ES
51.56 mm
EU
22.1615 mm
EW
9.4135 mm
EX
18.985 mm
OX
526.25 mm
P
397 mm
R
25.3997 mm
S
6.35 mm
U
28.5685 mm
V
69.85 mm
XL
187.0611 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models