Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0171-07 - Geometry
Bill of material
MDSL0171-07
MN
Model Number
MDSL0171-07
MP
Mounting Positions
LO
Conduit Hole Position
A
416 mm
AA
3.5 Inch
AB
379 mm
AC
301 mm
AE
228.5 mm
AF
130 mm
B
391 mm
BA
149.225 mm
C
856.525 mm
D
228.5 mm
E
177.8 mm
ES
107.95 mm
F2
2F
311.15 mm
FF2
2FF
285.75 mm
G
19 mm
H
17.4625 mm
J
85 mm
K
120 mm
NW
N-W
149.225 mm
O
460 mm
P
456.5 mm
R
51.333 mm
S
15.925 mm
T
71 mm
U
60.325 mm
V
142.88 mm
XL
230.3102 mm
XN
196 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models