Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Toshiba
Description
SAS003533-445T-26140-15 - Geometry
Bill of material
SAS003533-445T-26140-15
MN
Model Number
SAS003533-445T-26140-15
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
125 mm
AB
538.96 mm
AC
432 mm
AE
380.4 mm
AF
227.5 mm
B
490 mm
BA
190.6 mm
C
1250.5 mm
D
279.4 mm
G
35 mm
J
110 mm
K
120 mm
H
21 mm
E
228.5 mm
ES
175 mm
F2
2F
419 mm
NW
N-W
215.9 mm
O
584.4 mm
P
635.3 mm
R
73.1 mm
S
22.225 mm
T
90 mm
U
85.725 mm
V
209.6 mm
XL
387.96 mm
XN
268 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    Toshiba
    SAS003533-445T-26140-16 - Geometry
    Ready
    HCLT - Long Benders
    Ready
    CAMDRIVE
    WITTE
    CL BP AF16 - BASE PLATES AF16
    WITTE
    CL BARS TR AF16 - CLASSIC BARS TWO ROW
    WITTE
    CR RSL AF16 - CROSS ROLLER SLIDE ALUFIX AF16
    WITTE
    PINXS10 - PINCERS XS10
    Ready
    SuperSprings
    WITTE
    RS AF16 - ROLLER SLIDE ALUFIX AF16
    TOYO
    ETH14-400W - Ball Screw Drive
    WITTE
    UP - UNVIVERSAL PLATE
    WITTE
    HDCWTXS16 - HOLD DOWN COLUMN WITH THREAD NewXS16
    Toshiba
    MDSL0006-06 SS - Geometry
    TOYO
    ECB14-200W - Belt Drive
Previews
3D
Dimenze
2D
Stáhnout CAD model