Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
TOYO
Description
ETH13-400W - Ball Screw Drive
Bill of material
ETH13-L5-50-M-M40-A1-
MODEL
ETH13
BSB
Ball Screw Brand
T-Standard MIT
BSL
Ball Screw Lead
S
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BR
Motor Brake
HS
Home Sensor
LS
Limit Sensor
NP
Nozzle Position
PIN
pin
L
Length
415.0 mm
A
Length
200 mm
M
Number Of Spaces
0
N
Number Of Holes
4
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification. mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD