Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SN100-01A - Standard Type/Rc(PT)1/8 Port
Bill of material
SN100-01A
IDNR
Ident number
TYPE
Type
SN100-01A
RC
Connection Diameter
1/8
ESA
Effective Sectional Area
15 mm^2
WEIGHT
Weight
4 gf
A
Dimension
37 mm
B
Dimension
11 mm
D
Dimension
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TPC Global
    RDS3130 - Rubber Seal 5Port Pilot Valve 2 Position / Single Solenoid Type
    MEDAN
    MSR - Plastic Silencer
    MINDMAN
    MSR - Plastic Silencer
    TPC Global
    SQH - One-Touch Fittings / Half Union / Stralght Union / Straight Reducer
    Yiheda 3D Electronic Gallery
    WHT01_13 - Muffler
    AirTAC
    pal - Silencers
    MINDMAN
    MSLT - Plastic silencer
    MEDAN
    MSLT - Plastic silencer
    TPC Global
    DV4220 - 5 Port Pilot Solenoid Valve Double Solenoid / Body Ported
    TPC Global
    PP1 Series - Filter Regulator
    TPC Global
    SP120 - Speed Controller With One-Touch Feeding
Previews
3D
Dimension
2D
Download CAD models