Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SN100-M5 - Standard Type/M5 Port
Bill of material
SN100-M5
IDNR
Ident number
TYPE
Type
SN100-M5
RC
Connection Diameter
M5X0.8
ESA
Effective Sectional Area
5 mm^2
WEIGHT
Weight
1 gf
A
Dimension
18 mm
B
Dimension
8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models