Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
TPC Global
Description
SQL-00 - One-Touch Fittings / Elbow Union / Plug-in Elbow
Bill of material
SQL08-00
MD
Model
TS
Tube size
mm
T
Thread
0
L1
Dimensions
mm
L2
Dimensions
mm
L3
Dimensions
0.0 mm
D1
Dimensions
mm
D2
Dimensions
mm
H
Dimensions
0 mm
P
Dimensions
4.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models