Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
TPC Global
Description
NP - Plate Cylinder/ Double-Acting/ Single Rod/ Non-Rotate
Bill of material
NP50-5V
IDNR
Ident number
MODEL
Model
MAGNET
Magnet
STROKE
Stroke
mm
POS
Working stroke
mm
Inserisci valore per POS
Working stroke
mm
cm
inch
ft
POSA
Nut position
mm
RT
Rod-top Types
MA
Mounting Attachment
ML
Mounting Locations
SWITCH
Auto Switch Options
LW
Lead Wire
NUMBER
Number of Switches
CS
Coil Scraper
A
Dimensions
mm
B
Dimensions
mm
S
Dimensions
mm
S1
Dimensions
mm
S2
Dimensions
mm
S3
Dimensions
mm
C
Dimensions
mm
E
Dimensions
mm
F
Dimensions
mm
G
Dimensions
mm
I
Dimensions
mm
H
Dimensions
mm
J
Dimensions
mm
K
Dimensions
mm
L
Dimensions
mm
M
Thread
GL
Dimensions
15 mm
TL
Dimensions
mm
EE
Dimensions
mm
EL
Dimensions
mm
E1
Dimensions
0 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    TPC Global
    CR-TGQL - Compact Guide Cylinder/ (Relief Port Type) / Ball Bearing Type
    TPC Global
    NGQ - New Compact Guide Cylinder
    TPC Global
    NFW2 - Wide Type
    TPC Global
    ASLT - Slide Cylinder
    TPC Global
    NLPD - Table Cylinder
    CHELIC
    JM - The elliptical cylinder
    AirTAC
    HRQ - Rotary table cylinder(min)
    TPC Global
    NFH2 - Horizontal Type
    SMC Corporation
    MSQA/MSQB - Size 10, 20, 30, 50, 70, 100, 200
    Yiheda 3D Electronic Gallery
    WGP01 - Rotary cylinder Rotating double cylinder
    TPC Global
    APMB - Panel Mounting Small Cylinder / Basic Type
Anteprime
3D
Dimensione
2D
Download modelli CAD