Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
L Series
Bill of material
L095-S-14JNX14JN
MN
Model no.
PL
Plating
IT
Insert type
DL
Left Bore size d
mm
Enter value for DL
Left Bore size d
mm
cm
inch
ft
KWL
Keyway (Left)
DR
Right Bore size d2
mm
Enter value for DR
Right Bore size d2
mm
cm
inch
ft
KWR
Keyway (Right)
A
Allowable Torque
Nm
ROT
Max rotation
r/min
D
mm
L
mm
L1
mm
E
mm
W
Mass
kg
MI
Moment of inertia
kg/cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tsubakimoto Chain Co.
    L Series - Aluminium hub type
    Tsubakimoto Chain Co.
    LN Series
    Tsubakimoto Chain Co.
    NEF Series - Spacer Type Couplings
    Tsubakimoto Chain Co.
    NEF Series - Single Type Couplings
    Misumi
    CVGTN - Timing Belt Conveyers - 2-Track, Center Drive, 2-Slot Frame, Dia. 30 - CE Compliant
    Dodge
    Gear Coupling
    KHK KOHARA GEAR
    Hardened Miter Gears (SMB)
    Tsubakimoto Chain Co.
    CR
    DAIDO METAL
    DDK05 - Bushing
    NBK (Nabeya Bi-tech Kaisha)
    L-S,SS-S
    Misumi
    CVSX - Flat Belt Conveyors High Power Type - Center Drive 3-Groove Frame Type (Pulley Dia. 30mm)
    SMC Corporation
    JA STANDARD - Floating Joint: Standard Type
    SMC Corporation
    CE1 - Stroke Reading Cylinder
    Tsubakimoto Chain Co.
    TKP45H25
Previews
3D
Dimension
2D
Download CAD models