Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Univer
Description
RQ - Compact cylinders-STRONG
Bill of material
RQ 100 040 0005
SR
Series
RQ
TYP
Type
CYL
Cylinder
mm
HUB
Stroke
mm
HUBST
Forward stroke
mm
Enter value for HUBST
Forward stroke
mm
cm
inch
ft
AF
Depth
mm
AG
Diameter
mm
B
Diameter
mm
BC
Thread/screw thread
BG
Depth
mm
D1
Diameter H11
mm
DF
Diameter
mm
DG
Diameter
mm
DT
Diameter
mm
E1
Width
mm
E2
Width
mm
EE
Thread/screw thread
G1/8
FA
Distance
mm
FF
Diameter
mm
GG
Distance
mm
HG
Distance
mm
KF
Thread/screw thread
L2
Length
mm
LB
Depth
mm
LM
Length
mm
LK
Depth
2 mm
LW
Depth
mm
MM
Diameter
mm
P1
Depth
2.5 mm
PJ
Distance
mm
PL
Distance
7.5 mm
RR
Diameter
mm
RT
Thread/screw thread
SW
Width across flats
mm
SW2
Width across flats
mm
TG
Distance
mm
VD
Length
mm
VD1
Length
3 mm
WH
Length
mm
ZA
Length
mm
ZM
Length
mm
ZJ
Length
mm
ZX
Length
mm
S4
Distance
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Univer
    RS - Compact cylinders-STRONG
    Univer
    KD - Cylinder
    Univer
    KF-11 - Male rear hinge
    Univer
    KF-11S - Articulated rear hinge in die-cast aluminum
    Univer
    KF-10A - Female rear hinge
    Univer
    RSF-09 - Adaptor ring for rear centering ISO
    Univer
    KF-12 - Front/rear flange in zinc -plated steel,ISOMF1-MF2
    Univer
    KF-13 - Angle bracket in zinc-plated steel ISO MS1
    Univer
    RM - Compact cylinders- ISO-21287 Ø16-Ø63 mm
    Univer
    KF-19 - Counter-hinge90° in die-cast aluminium
    Univer
    RP - Compact cylinders-UNITOP RU P/7 Ø16-Ø63 mm
    Univer
    J64_67RS - Slide units for cylinder STRONG series
    Univer
    KDF - Centre trunnion
    Rittal
    Network/server enclosures TS-IT - vented door, 19" mounting frame, pre-assembled
Previews
3D
Dimension
2D
Download CAD models