Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Univer
Description
LGE_140 - Electric Gripper toggle lever clamps
Bill of material
LGE140VB10
C
Code
LGE140
SR
Series
Gripper clamps
BS
Bore size
140 mm
AMP
Arm mounting position
AV
Arm version
MC
Control module
OA
Opening Angle
°
ALPHA
0 °
BETA
0 °
CT
Clamping torque
140 Nm
TC
Time of closing without load)
1 sec x 90°
TE
Temperature of exercise
5 - 40
P
Protection
IP65
W
Weight
1.8 kg
B1
Width
50 mm
B2
Width
68 mm
B3
Width ±0.05
10.5 mm
B4
Width
60 mm
B5
Width
4 mm
B6
Width
41.5 mm
B7
Width
35 mm
B8
Width ±0.1
60 mm
B9
Width
134 mm
B10
Width
66 mm
B11
Width
54 mm
B12
Width
20 mm
B13
Width
42 mm
B14
Width
97 mm
B15
Width
3.5 mm
B16
Width
35 mm
B17
Width
6 mm
B18
Width
34 mm
B19
Width
3.5 mm
B20
Width
- mm
B21
Width ±0.1
- mm
B22
Width ±0.1
- mm
D1
Thread
M6
D2
Thread
M8
D3
Diameter H7
- mm
D4
Diameter H7
6 mm
D5
Diameter H7
6 mm
D6
Thread
M6
L1MAX
Length
306 mm
L2
Length
150 mm
L3
Length
35 mm
L4
Length
16 mm
L5
Length
191.5 mm
L6
Length
174 mm
L7
Length +0.1/0
40 mm
L8
Length ±0.1
7.5 mm
L9
Length ±0.1
25 mm
L10
Length
65 mm
L11
Length
55 mm
L12
Length ±0.05
38.5 mm
L13
Length
25 mm
L14
Length ±0.05
- mm
L15
Length H9
8 mm
L16
Length ±0.05
47 mm
L17
Length
21 mm
L18
Length
42 mm
L19
Length
21 mm
L20
Length ±0.05
20 mm
L21
Length
150 mm
L22
Length
42 mm
L23
Length ±0.1
- mm
S
Width across flats h9
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models