Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
VDL
Description
6.70 - BUTTERFLY VALVE
Bill of material
6.70.110
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
DIA
Diameter
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
Z
Length
mm
Z1
Height
mm
Z2
Height
mm
Z3
Height
mm
B
Length
mm
C
Width
mm
NXDD
Number of bolt holes x Bolt circle diameter
DN
Diameter
PN
Nominal pressure
bar
ISO5211
ISO 5211
CNSQUANTITY
Packing number
1
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    6.76 - KIT FOR BUTTERFLY VALVE
    VDL
    6.78 - BUTTERFLY VALVE
    KSB
    BOAX-B with Manual CR/CM Handle - Centred disc butterfly valves with AMRING elastomer liner
    VDL
    3.72 A - BACKING FLANGE
    VDL
    3.73 - FIXED FLANGE
    ABB Automation
    ProcessMaster FEP631 - Electromagnetic Flowmeter system, integral mount
    VDL
    3.26 - ADAPTOR SOCKET
    VDL
    1.05/1.06 - BEND 90°
    VDL
    3.72 C - FLANGE ADAPTOR
    VDL
    3.15 - ADAPTOR NIPPLE
    VDL
    3.40 - SCREWCAP
    VDL
    2.25 - ELBOW 90°
    VDL
    2.03 - REDUCING TEE 90°
    VDL
    3.60 - ADAPTOR UNION
Previews
3D
Dimension
2D
Download CAD models