Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
883-7001 - 2-conductor through terminal block, 70 mm², with screw-type connection
Bill of material
883-7001
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
10 - 70 mm²
QUERSCHNITT2
Cross section
6 - 000 AWG
ABISOLIERLAENGE
Strip length
22 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
192 A
HOEHE
Height
73.50 mm
BREITE
Width
20.50 mm
TIEFE
Depth
76.30 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
141.000 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型