Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
210-504 - Steel carrier rail, 35 x 7.5 mm, 1 mm thick, 2 m long, slotted, galvanized, according to EN 60715
Bill of material
210-5042000
BESTNR
Item-No.
210-504
BEZEICHNUNG
Description
Steel carrier rail, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
7.50 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TIEFE
Depth
35.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
635.000 g
ECLASS71
eCl@ss 7.1
27-14-11-43
ECLASS81
eCl@ss 8.1
27-14-11-43
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели