Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
709-312 - B-type intermediate plate, modular, snaps on 709-310 B-type test plug modules and 709-311 B-type spacer modules, Module width 2 mm
Bill of material
709-312
BESTNR
Item-No.
709-312
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
2.00 mm
FARBE
Color
grau
GEWICHT
Weight
0.700 g
ECLASS71
eCl@ss 7.1
27-14-11-33
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models