Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
745-540 - END PLATE WITH FLANGE
Bill of material
745-540
BESTNR
Item-No.
745-540
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
27.00 mm
BREITE
Width
10.50 mm
TIEFE
Depth
33.40 mm
FARBE
Color
grau
GEWICHT
Weight
1.763 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models