Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2857-191/3140-000 - Stripboards, 2-2 connection levels
Bill of material
2857-191/3140-000
BESTNR
Item-No.
2857-191/3140-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
BREITE
Width
1.00 mm
GEWICHT
Weight
12.600 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    2857-194/3140-000 - Stripboards, 1-1 connection levels
    WAGO
    2857-192/3140-000 - Stripboards, 3-2 connection levels
    WAGO
    2857-193/3140-000 - Stripboards, 3-3 connection levels
    WAGO
    2857-102 - Empty housing
    WAGO
    2857-121 - Empty housing
    WAGO
    2857-401 - Isolation amplifier, Bipolar current and voltage input signal, Bipolar current and voltage output signal, Digital output, Supply voltage: 24 VDC, 12.5 mm module width
    WAGO
    2857-103 - Empty housing
    WAGO
    2857-123 - Empty housing
    PHOENIX CONTACT
    2202542 - ME MAX/16 2-2 TBUS DEV-PCB
    PHOENIX CONTACT
    2202995 - RPI-BC EXT-PCB HBUS SET
    Rittal
    Mounting plates TS - with integrated standard mounting rail
    Turck
    100000400.prj
    FIBRO
    2443.14.55. - Position monitor for boards
Previews
3D
2D
Download CAD models