Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2857-533 - Threshold value switches, RTD sensors, 1 make contact, Digital output, Configuration via software, Supply voltage: 24 VDC, 12.5 mm module width
Bill of material
2857-533
BESTNR
Item-No.
2857-533
BEZEICHNUNG
Description
Threshold value switches
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
9 -10 mm
HOEHE
Height
107.00 mm
BREITE
Width
12.50 mm
TIEFE
Depth
110.00 mm
FARBE
Color
light gray
GEWICHT
Weight
86.500 g
ECLASS71
eCl@ss 7.1
27-37-18-10
ECLASS81
eCl@ss 8.1
27-37-18-10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models