Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
750-8212/040-000 - Controller PFC200, 2nd Generation, 2 x ETHERNET, RS-232/-485, Extreme
Bill of material
750-8212/040-000
BESTNR
Item-No.
750-8212/040-000
BEZEICHNUNG
Description
PFC200 G2 2ETH RS XTR
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
64.70 mm
BREITE
Width
78.60 mm
TIEFE
Depth
100.00 mm
FARBE
Color
black
GEWICHT
Weight
214.338 g
ECLASS71
eCl@ss 7.1
27-24-26-07
ECLASS81
eCl@ss 8.1
27-24-26-07
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models