Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
890-305 - Mounting carrier, 5-pole, for sockets and plugs, Plastic
Bill of material
890-305
BESTNR
Item-No.
890-305
BEZEICHNUNG
Description
Mounting carrier, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
5
HOEHE
Height
14.80 mm
BREITE
Width
25.70 mm
TIEFE
Depth
10.70 mm
FARBE
Color
gray
GEWICHT
Weight
0.740 g
ECLASS71
eCl@ss 7.1
27-44-06-90
ECLASS81
eCl@ss 8.1
27-44-06-90
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    WAGO
    890-310 - Mounting carrier, 2- to 5-pole, for flying leads
    WAGO
    890-1105 - Socket, 5-pole, Cod. I
    WAGO
    890-1115 - Plug, 5-pole, Cod. I
    Rittal
    Connection cable - extension
Previews
3D
2D
CAD modeli indir