Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WAGO
Description
890-754 - Snap-in plug, 4-pole, Cod. B
Bill of material
890-774
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.25 - 1.5 mm²
QUERSCHNITT2
Cross section
22 -16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
4
HOEHE
Height
16.00 mm
BREITE
Width
28.60 mm
TIEFE
Depth
39.85 mm
FARBE
Color
GEWICHT
Weight
6.895 g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-44-06-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    890-244 - Socket, 4-pole, Cod. B
    WAGO
    890-755 - Snap-in plug, 5-pole, Cod. B
    WAGO
    890-254 - Plug, 4-pole, Cod. B
    WAGO
    890-844 - Socket for PCBs, straight, 4-pole, Cod. B
    WAGO
    890-744 - Snap-in socket, 4-pole, Cod. B
    WAGO
    890-114 - Plug, with strain relief housing, 4-pole, Cod. A
    WAGO
    890-702 - Snap-in socket, 2-pole, Cod. A
    WAGO
    890-712 - Snap-in plug, 2-pole, Cod. A
    WAGO
    890-714 - Snap-in plug, 4-pole, Cod. A
    WAGO
    890-715 - Snap-in plug, 5-pole, Cod. A
    WAGO
    890-742 - Snap-in socket, 2-pole, Cod. B
    WAGO
    890-2102 - Snap-in socket, 2-pole, Cod. I
    WAGO
    890-713 - Snap-In-Stecker, 3-polig, Kod. A
    WAGO
    890-753 - Snap-in plug, 3-pole, Cod. B
Previews
3D
2D
Download CAD models