Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-1617 - T-distribution connector, 2-pole, Cod. I, 1 input, 2 outputs, 2 locking levers
Bill of material
890-1617
BESTNR
Item-No.
890-1617
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
39.65 mm
BREITE
Width
13.50 mm
TIEFE
Depth
53.90 mm
FARBE
Color
blue
GEWICHT
Weight
5.926 g
ECLASS71
eCl@ss 7.1
27-44-06-03
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models