Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2016-549 - Spacer module, modular, e.g., for bridging commoned terminal blocks
Bill of material
2016-549
BESTNR
Item-No.
2016-549
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
1
BREITE
Width
12.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.700 g
ECLASS71
eCl@ss 7.1
27-14-11-92
FILENAME
Filename
2016-549
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models