您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2092-1126
WAGO
PG 26 - picoMAX
Series 2092
Powered by
CAD模型選擇
{wago/pg26/serie2092/2092-1122_0999-0962.prj},{NB=2092-1126},{BESTNR=2092-1126},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 2.5},{QUERSCHNITT2=24 - 12},{ABISOLIERLAENGE=9 - 10},{SPANNUNG=320},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=2},{STROM=16},{RM=5.00},{P=6},{HOEHE=16.20},{BREITE=30.00},{TIEFE=13.40},{ANZAHLKLEMMSTEL=6},{ANZAHLPOTENTIAL=6},{FARBE=lichtgrau},{BEMERKUNGEN=L = No. of poles x Pin Spacing},{RGB=0.87,0.84,0.79,0},{GEWICHT=5.470},{ECLASS71=27-14-11-06},{ECLASS81=27-14-11-06},{LINKDE=http://www.wago.com/de/p/2092-1126},{LINKEN=http://www.wago.com/global/p/2092-1126}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
WAGO
Description
2092-1122 TO 2092-1132 - FEMALE PLUG PIN SPACING 5 mm / 0.197 in
Bill of material
2092-1126
BESTNR
Item-No.
2092-1126
2092-1126
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5
mm²
QUERSCHNITT2
Cross section
24 - 12
AWG
ABISOLIERLAENGE
Strip length
9 - 10
mm
SPANNUNG
Measured voltage
320
V
BEMESSSTOSSSPG
Rated impulse voltage
4
kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16
A
RM
Pin Spacing
5.00
mm
P
No. of poles
6
6
HOEHE
Height
16.20
mm
BREITE
Width
30.00
30.00
mm
TIEFE
Depth
13.40
mm
ANZAHLKLEMMSTEL
Number of connection points
6
6
ANZAHLPOTENTIAL
Number of potentials
6
6
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = No. of poles x Pin Spacing
GEWICHT
Weight
5.470
5.470
g
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2092-1402 TO 2092-1412 - Plug with straight solder pin pin spacing 5 mm / 0...
WAGO
14.07.2023
2092-1422 TO 2092-1432 - Plug with right angled solder pin pin spacing 5 mm...
WAGO
14.07.2023
2091-1122 TO 2091-1132 - FEMALE PLUG PIN SPACING 3.5 MM / 0.138 IN
WAGO
06.10.2023
2092-1632/024-000 TO 2092-1638/024-000 - Panel feedthrough male connector w...
WAGO
14.07.2023
2092-1522/002-000 TO 2092-1526/002-000 - Male connector Pin spacing 5 mm / ...
WAGO
11.09.2023
2092-3122 TO 2092-3125 - FEMALE PLUG PIN SPACING 7,5 mm / 0.295 in
WAGO
14.07.2023
2092-1102/002-000 TO 2092-1122/002-000 - Female connector with gripping pla...
WAGO
11.09.2023
2092-1172 TO 2092-1182 - Female connector eCOM with straight solder pin pin...
WAGO
14.07.2023
2092-1372 TO 2092-1382 - Female connector eCOM with right angled solder pin...
WAGO
14.07.2023
2092-1402/200-000 TO 2092-1412/200-000 - THR-Plug with straight solder pin ...
WAGO
14.07.2023
2092-3402 TO 2092-3405 - Plug with straight solder pin pin spacing 7.5 mm /...
WAGO
14.07.2023
2092-1522/020-000 TO 2092-1526/020-000 - Male connector with snap-in mounti...
WAGO
14.07.2023
2092-3422 TO 2092-3425 - Plug with right angled solder pin pin spacing 7.5 ...
WAGO
14.07.2023
2092-3422/200-000 TO 2092-3425/200-000 - THR-Plug with right angled solder ...
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求