Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
WAGO
Description
2092-1422/005-000 to 2092-1432/005-000 - Plug with right angled solder pin and fixing flange pin spacing 5 mm / 0.197 in
Bill of material
2092-1425/005-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
320 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
14.40 mm
BREITE
Width
mm
TIEFE
Depth
19.50 mm
FARBE
Color
lichtgrau
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 2.2 mm | L1 = (No. of poles x Pin Spacing) + 8 mm | L2 = (No. of poles x Pin Spacing) + 7 mm
BOHRLOCHDURCHM
Dimensions
1.6 +0.1 mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD