Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2789-9052 - Communication module, Modbus TCP, communication capability
Bill of material
2789-9052
BESTNR
Item-No.
2789-9052
BEZEICHNUNG
Description
Communication module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
80.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
22.00 mm
FARBE
Color
light gray
GEWICHT
Weight
45.000 g
ECLASS71
eCl@ss 7.1
27-23-02-90
ECLASS81
eCl@ss 8.1
27-23-02-90
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models