Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
WISKA
Description
ESKE/1 S-L-i - SPRINT ATEX cable glands with bend protection, ESKES-L-i, for intrinsic safety, polyamide, metric, long
Bill of material
WISKA ESKE/1S-L-i 16 RAL 9005 10103509
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
FS
Colour fitting
RAL 9005
FH
Colour cap nut
RAL 5012
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
15.0 mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP66 / IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/1)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models