Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKE LT - SPRINT ATEX cable glands LowTemp, ESSKE LT, stainless steel 1.4305, metric
Bill of material
WISKA ESSKE 25 LT 10065989
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/7)
ETEMP
Temperature range
-60°C to 75°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models