Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
WISKA
Description
KVMP-VG - Cable glands, PG, thread to DIN 40430, earthing cones to VG 88773
Bill of material
WISKA KVMP 18/9-VG B/Ni 10016447
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
SGE
Protection class to EN 60 529
IP30
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models