Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
WISKA
Description
EMCGV EMV-Z - ShotGLAND EMV Compression gland with earthing cones
Bill of material
EMCGV 25-170 EMV-Z10106466
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
braid. This is a Class 200 electrical insulating sleeving.
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: Brass nickel-plated / sealing gasket: EPDM / earthing cones: Brass chromium -plated
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-40°C bis 120°C
CNSQUANTITY
Packing unit
VPE
WEIGHT
Weight
kg
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models