Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WISKA
Description
ESVG - VentGLAND, SPRINT cable glands, ESVG, polyamide, metric, EN 62444
Bill of material
WISKA ESVG 40 RAL 7035 10102471
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM / membrane: ePTFE
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
100 VPE
SGE
Protection class to EN 60 529
IP68 / IP69
INFO
Website
HTML
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models