Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WITTE
Description
ANGLE BR AF16 CL - ANGLE BRACKETS AF16 CLASSIC A=16
Bill of material
25102
IDNR
Identnr
ARTICLE
Article
WITTE-ANGLE BRACKETS AF16 CLASSIC A=16
AF
system
16.000 mm
A
WEIGHT
g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    VAF16 - VISE AF16
    WITTE
    CL - CENTER_LONG
    WITTE
    HDSSLPNXS16 - HOLD DOWN SPRING SELF LOCKING POLYMER NewXS16
    WITTE
    GS WSTOP AF16 - GUIDING SLIDE WITH STOP ALUFIX AF16
    WITTE
    HDSWBPNXS16 - HOLD DOWN SPRING WITH BALL POINT NewXS16
    WITTE
    S - SWIVEL
    WITTE
    SLS AF16 - SLIDE STOP AF16
    WITTE
    CPLAF16 - CENTER PLATE AF16
    WITTE
    DK - DOUBLE KNUCKLE
    WITTE
    ADXS10 - ADAPTER DISC XS10
    WITTE
    TWBFQC - TWIN BOLT FOR QUICK CONNECTION
    WITTE
    LAFSLFQC - LOCK ALUFIX STANDARD LOCK FOR QUICK CONNECTION
    WITTE
    K - KNUCKLE
    WITTE
    HB45/90 - HEEL BLOCK 45°/90°
Previews
3D
Dimension
2D
Download CAD models